text.skipToContent text.skipToNavigation

TLV62065TDSGRQ1 ACTIVE

Automotive 2.9-V to 5.5-V, 3-MHz, 2-A buck converter in 2-mm x 2-mm SON package

NEW - Custom reel may be available
Inventory: 270  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
WSON (DSG) | 8 3,000 | LARGE T&R
Custom reel may be available
-40 to 105
Package | Pins WSON (DSG) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 105
View TI packaging information

Features for the TLV62065-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • VIN Range from 2.9 to 5.5 V
  • Up to 97% Efficiency
  • Power-Save Mode or Fixed Frequency PWM Mode
  • Output Voltage Accuracy in PWM Mode ±2%
  • Output Capacitor Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Clock Dithering
  • Available in a 2-mm × 2-mm × 0.75-mm WSON

All trademarks are the property of their respective owners.

Description for the TLV62065-Q1

The TLV62065-Q1 device is a highly-efficient synchronous step-down DC-DC converter with adjustable output voltage. The device operates at a switching frequency of 3 MHz and provides up to 2 A of output current.

With an input voltage range of 2.9 to 5.5 V, the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TLV62065-Q1 device enters power-save mode operation at light-load currents to maintain high efficiency over the entire load current range. For low-noise applications, the TLV62065-Q1 device can be forced into fixed-frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

The TLV62065-Q1 device operates with a 1-µH inductor and 10-µF output capacitor.

The TLV62065-Q1 device is available in a small
2-mm × 2-mm × 0.75-mm 8-pin WSON package.

For all available packages, see the orderable addendum at the end of the datasheet.

Pricing


Qty Price (USD)
1-99 1.348
100-249 1.114
250-999 0.8
1,000+ 0.602