TLV62084EVM-828

text.skipToContent text.skipToNavigation

TLV62084EVM-828

Evaluation Module for TLV62084, a 6-V Input, 2-A Output, Step-Down Converter

$49.00

Features

  • Input Voltage Range: 2.7V to 6V
  • Output Current of 2A
  • 100% Duty Cycle for Lowest Dropout
  • Output Discharge Function
  • Power Good Output

Texas Instruments  TLV62084EVM-828

The TLV62084EVM-828 is designed to help the user easily evaluate and test the operation and functionality of the TLV62084. The EVM converts a 2.7-V to 6-V input voltage to a regulated output voltage of 1.2V at up to 2A output current. The TLV62084 comes in a small 2.0 x 2.0 mm² SON package.