text.skipToContent text.skipToNavigation

TLV62085EVM-764

EVM for 3-A Step-Down Converter in 2x2 mm Package

$49.00

Features

  • 62 mm2 total solution size
  • 3A Output Current
  • Up to 6V Input Voltage Range
  • 1.2V Output Voltage

Texas Instruments  TLV62085EVM-764

The TLV62085EVM-764 is designed to help the user easily evaluate and test the operation and functionality of the TLV62085. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 3A of output current. The TLV62085 achieves a total solution size of 62 mm².