TLV62090EVM-125

text.skipToContent text.skipToNavigation

TLV62090EVM-125

TLV62090EVM-125 Evaluation Module

$49.00

Features

  • 2.5 V to 5.5 V Input Voltage Range
  • DCS™ Control
  • 95% Converter Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Softstart
  • Two Level Short Circuit Protection
  • Output Voltage Tracking
  • Wide output capacitance selection

Texas Instruments  TLV62090EVM-125

The TLV62090EVM-125 is a fully assembled and tested circuit for evaluating the TLV62090. The TLV62090 is a step-down converter that operates with an input voltage between 2.5 V and 6 Vdc, an output voltage of 1.8 V using external resistors, and can deliver up to 3000 mA of continuous current. The converter has a programmable soft-start, a power-out good status, and several other safety features. See the data sheet for the complete description. The user’s guide describes the TLV62090 evaluation module (EVM) and how to perform a stand-alone evaluation or interface with a host or a system.