TLV62150EVM-505

TLV62150EVM-505 Evaluation Module

Pricing

Qty Price
+

Features for the TLV62150EVM-505

  • Wide operating input voltage range of 3 V to 17 V is ideal for 5-V or 12-V rails
  • DCS control topology for fast transient response and light load efficiency
  • Low-IQ of 19 μA helps to extend the life of Li-Ion or other batteries
  • High switching frequency of 2.5 mHz permit the use of small inductors
  • Enable pin allows power sequencing

Description for the TLV62150EVM-505

The TLV62150 EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62150 buck converters. The EVM convert a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 1 A in a 3-mm x 3-mm QFN package. The DCS control topology provides fast transient responses and light load efficiency. Focusing on low-IQ makes this solution ideal for battery powered applications.

Pricing

Qty Price
+