text.skipToContent text.skipToNavigation

TLV62565EVM-179

TLV62565EVM-179 High Efficiency Step Down (Buck) Converter Evaluation Module

$49.00

Features

  • EVM Input Voltage Range: 2.7V to 5.5V
  • EVM Output Voltage: 1.8V
  • 1.5A Output Current
  • Enable or disabled by setting EN pin connection

Texas Instruments  TLV62565EVM-179

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62565. The EVM converts a 2.7-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers 1.5A.