Features for the TLV62566EVM-232
- EVM Input Voltage Range: 2.7V to 5.5V
- EVM Output Voltage: 1.8V
- 1.5A Output Current
- Power Good Indicator
Description for the TLV62566EVM-232
This EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62566. The EVM converts a 2.7-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers 1.5A. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVM, a schematic diagram, a bill of materials, and test results for the EVM.