TLV62569PEVM-860

text.skipToContent text.skipToNavigation

TLV62569PEVM-860

TLV62569PDRL 5.5V Input, 2A Output, High Efficiency Step-Down Converter Evaluation Module

$49.00

Features

  • Input Voltage Range: 2.5V to 5.5V
  • Output Current of 2A
  • 100% Duty Cycle
  • Up to 95% Efficiency
  • Low BOM count

Texas Instruments  TLV62569PEVM-860

The TLV62569PEVM-860 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62569PDRL. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 2 A output current. The TLV62569PDRL comes in a small 1.6 x 1.6 mm² SOT-563 package.