Features for the TLV62569PEVM-884
- 2.5-V to 5.5-V input voltage range
- 1.8-V output voltage (adjustable)
- 2-A output current
- Up to 95% efficiency
- 35-μA operating quiescent current
- Power save mode for light-load efficiency
- 100% duty cycle for lowest dropout
- Low BOM count
Description for the TLV62569PEVM-884
The TLV62569PEVM-884 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62569PDDC step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 2-A output current. The TLV62569PDDC comes in a small 2.8 x 2.9 mm² 6-pin SOT-23 package.