text.skipToContent text.skipToNavigation

TLV70012DCKT ACTIVE

200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Inventory: 21,170  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOT-SC70 (DCK) | 5 250 | SMALL T&R
-40 to 125
Package | Pins SOT-SC70 (DCK) | 5
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TLV700

  • Very Low Dropout:
    • 43 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 85 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 175 mV at IOUT = 200 mA, VOUT = 2.35 V
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 1.2 V to
    4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1.5-mm × 1.5-mm SON-6, SOT23-5,
    and SC-70 Packages

Description for the TLV700

The TLV700 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700 series of LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.

Pricing


Qty Price (USD)
1-99 0.298
100-249 0.203
250-999 0.157
1,000+ 0.104

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 28,724
Qty | Price (USD) 1ku | 0.09 1-99 0.258 100-249 0.176 250-999 0.135 1,000+ 0.09
Custom reel may be available