text.skipToContent text.skipToNavigation

TLV70018EVM-503

TLV70018EVM-503 Evaluation Module

$20.00

Features

  • Low Cost
  • Stable with 0.1µF Ceramic Output Cap
  • Low Power IQ = 29µA
  • 2% Accuracy
  • Low Output Noise, 55mVRMS (No Bypass Cap Required)
  • Low PSRR, 80dB @ 1kHz

Texas Instruments  TLV70018EVM-503

The TLV70018EVM-503 facilitates evaluation of the TLV70018 200mA, low IQ, low dropout regulator in the DCK (2.0 x 2.1mm SC70-5) package.