Features for the TLV70033EVM-503
- Low cost
- Stable with a 0.1-µF ceramic output capacitor
- Low power IQ of 29 µA
- 2% accuracy
- Low output noise of 55 mVRMS (no bypass capacitor needed)
- Low PSRR of 80 dB at 1 kHz
Description for the TLV70033EVM-503
The TLV70033EVM-503 evaluation module (EVM) helps with evaluation of the TLV70033 200-mA, low quiescent current (IQ), low dropout (LDO) regulator in the DDC (2.9 x 2.9mm, 5-pin SOT-23) package with a 3.3-V output.