text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TLV7011-2-3-41EVM

TLV7011 Micropower Comparator Dip Adaptor Evaluation Module

Pricing


Qty Price (USD)
1+ 5.0

Features for the TLV7011-2-3-41EVM

  • Wide Supply Voltage Range of 1.6 V to 5.5 V
  • Quiescent Supply Current of 5 µA
  • Low Propagation Delay of 260 ns
  • Rail-to-Rail Common-Mode Input Voltage
  • Internal Hysteresis (4 mV)
  • No Phase Reversal for Overdriven Inputs
  • –40°C to 125°C Operating Ambient Temperature

Description for the TLV7011-2-3-41EVM

The TLV7011-2-3-41EVM board is a DIP adaptor module which makes it easy to evaluate the <a href=https://www.ti.com/product/TLV7011>TLV7011</a>. TLV70x1 family uses an ultra small and leadless DPW package (0.8 x 0.8mm) . This adaptor EVM board converts it into a standard 8-pin DIP pinout. This EVM can also be useful for evaluating some of the performance characteristics of <a href=https://www.ti.com/product/TLV7021>TLV7021</a>, <a href=https://www.ti.com/product/TLV7031>TLV7031</a>, and <a href=https://www.ti.com/product/TLV7041>TLV7041</a>.

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more