text.skipToContent text.skipToNavigation

TLV70130DBVT

150mA, Ultra-Low IQ, High Vin Low-Dropout Regulator

Availability: 250

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.88
10-24 $0.79
25-99 $0.73
100-249 $0.62
250-499 $0.57
500-749 $0.47
750-999 $0.37
1000+ $0.33

Features

  • Wide Input Voltage Range: 2.5 V to 24 V
  • Low 3.2-µA Quiescent Current
  • Ground Pin Current: 3.4 µ:A at 100-mA IOUT
  • Stable with Any Capacitor (> 0.47 µF)
  • Available in SOT23-5 Package
  • Operating Junction Temperature:
    –40°C to +125°C

Texas Instruments  TLV70130DBVT

The TLV701xx series of low-dropout (LDO) regulators are ultralow quiescent current devices designed for extremely power-sensitive applications. Quiescent current is virtually constant over the complete load current and ambient temperature range. These devices are an ideal power management attachment to low-power microcontrollers, such as the MSP430.

The TLV701xx operates over a wide operating input voltage of 2.5 V to 24 V. Thus, it is an excellent choice for both battery-powered systems as well as industrial applications that see large line transients.

The TLV701xx is available in a 3-mm × 3-mm SOT23-5 package that is ideal for cost-effective board manufacturing.