text.skipToContent text.skipToNavigation

TLV70130EVM-077

TLV70130 Low-Dropout (LDO) Regulator Evaluation Module

$20.00

Features

  • Input Voltage +3.1V to +24.0V
  • Fixed Output: 3.0V
  • Accuracy 2%
  • Ground Pin Current: 3.4um at 100mA Iout
  • Dropout Voltage: 75mV at 10mA
  • Stable with any Capacitance >= 0.47uF
  • Fixed Current Limit
  • Thermal Shutdown Protection
  • 3.0mm x 3.0mm SOT23-5 (DGN) Package
  • Operation Range: -40degC to +125degC

Texas Instruments  TLV70130EVM-077

The TLV70130EVM-077 Evaluation Module (EVM) and reference design demonstrates the proper operation of a 24V, 150mA, <3.2μA Iq, low noise, low-dropout linear regulator in a DBV (SOT23-5) package. The TLV70130EVM-077 is a stand alone evaluation module containing a low-dropout regulator IC for fixed voltage regulation (3.0V) at 150mA, input and output capacitors for stable operation, and header-connectors for easy connection to external test and application circuitry.