TLV70533EVM-596

text.skipToContent text.skipToNavigation

TLV70533EVM-596

TLV70533 Low-Iq Low-Noise Low-Dropout (LDO) Regulator Evaluation Module

$20.00

Features

  • Input Voltage: +2.0V to +5.5V
  • Fixed Output: 3.3V
  • Dropout Voltage: 250mV at 200mA
  • Stable with Effective Capacitance >= 1µF
  • CMOS Logic Level Compatible Enable Pin
  • Fixed Current Limit
  • Thermal Shutdown Protection
  • 0.8-mm × 0.8-mm WCSP Chip Scale Package
  • Operation Range: -40 to +125°C

Texas Instruments  TLV70533EVM-596

The TLV70533EVM-596 evaluation module and reference design demonstrates the proper operation of a 200mA, low Iq, low-noise, low-dropout linear regulator in a WCSP chip scale package. The TLV70533EVM-596 is a stand alone device that contains a low-dropout regulator IC for fixed voltage regulation at 200mA, input and output capacitors for stable operation, and header-connectors for easy connection to external test and application circuitry.