Features for the TLV70728EVM-612
- Very Low Dropout: 280mV at 150mA
- 0.5% Typical Accuracy
- Low IQ of 35uA
- Available in Fixed-Output Voltages from 0.7V to 3.6V
- High PSRR: 70dB at 1kHz
- Stable with effective capacitance of 0.47uF
- Over current protection
Description for the TLV70728EVM-612
The TLV70728EVM-612 is a fully assembled and tested circuit for evaluating the TLV70728 200mA, Low IQ, Low Dropout Regulator for Portables. The TLV70728EVM-612 provides a single 2.8V regulated output.