TLV7101828EVM-595

text.skipToContent text.skipToNavigation

TLV7101828EVM-595

Evaluation Module for Dual, 200mA Output, Low Noise, High PSRR, Low-Dropout Regulator

$20.00

Features

  • Iout 200mA, Low power IQ=62uA
  • Vout - 2% Accuracy
  • Low Output Noise: 48mVRMS (No Bypass Cap Required)
  • High PSRR: 68dB @ 1kHz

Texas Instruments  TLV7101828EVM-595

The TLV7101828EVM-595 is a fully assembled and tested circuit for evaluating the 200mA output low-dropout regulator in the WSON (DSE) 1.5mm x 1.5mm package.