TLV7163318PEVM-535

text.skipToContent text.skipToNavigation

TLV7163318PEVM-535

TLV7163318P Dual Low-Dropout Regulator Evaluation Module

$20.00

Features

  • 2% Accuracy Over Temperature
  • Low Iq of 35µA per Regulator
  • High PSRR 70dB at 1kHz
  • Stable with or without Output Capacitors
  • Over-Current and Thermal Protection
  • Dedicated Vref for Each Output Minimizes Crosstalk
  • 1.2mm x 1.2mm SON-6 DPQ Package

Texas Instruments  TLV7163318PEVM-535

The Texas Instruments TLV7163318PEVM-535 is a fully assembled, stand alone evaluation module (EVM) which demonstrates the proper operation of a capacitor-free, dual, 150mA, low Iq low-dropout regulator for portable devices. The EVM contains a dual low-dropout regulator IC for positive fixed voltage regulation at 150mA, input and output capacitors for stable operation, and header connectors for easy connection to external test and application circuitry.