text.skipToContent text.skipToNavigation

TLV71733PEVM-072

TLV71733PEVM-072 Evaluation Module for Single Output, Low Noise, Low-Dropout Regulator

$20.00

Features

  • Input Voltage +2.90V to +5.5V
  • Fixed Output: 3.3V
  • Accuracy: 0.5%
  • Dropout Voltage: 350mV max at 0.98 X Vout (2.4V at 150mA)
  • Stable with Ceramic Output Capacitance >= 0.1uF
  • CMOS Logic Level Compatible Enable
  • Foldback Current Limit
  • Thermal Shutdown Protection
  • 1.0mm x 1.0mm DQN Package
  • Operation Range: -40 to +125°C

Texas Instruments  TLV71733PEVM-072

The TLV71733PEVM-072 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TLV71733P Single Output, 150mA, Low Noise, Low-Dropout Regulator. The EVM demonstrates the proper operation of a 5.5V, 150mA, <0.1μA Iq, low noise, low-dropout linear regulator in a DQN package.