text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TLV73312PEVM-643

TLV73312 low-dropout (LDO) voltage regulator evaluation module

Inventory: In stock
20.0

Pricing


Qty Price (USD)
1+ 20.0

Features for the TLV73312PEVM-643

  •  1% Typical Accuracy
  •  Very Low Dropout: 250 mV (typ) @ 300 mA
  •  Low Input voltage range: 1.4 V to 5.5 V
  •  Ultra-small package: 1x1 SO
  •  Low Iq: 34 uA

Description for the TLV73312PEVM-643

The TLV73312PEVM-643 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV73312 300mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.

Inventory: In stock
20.0

Pricing


Qty Price (USD)
1+ 20.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more