Features for the TLV73312PEVM-643
- 1% Typical Accuracy
- Very Low Dropout: 250 mV (typ) @ 300 mA
- Low Input voltage range: 1.4 V to 5.5 V
- Ultra-small package: 1x1 SO
- Low Iq: 34 uA
Description for the TLV73312PEVM-643
The TLV73312PEVM-643 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV73312 300mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.