text.skipToContent text.skipToNavigation

TLV75525PDRVR ACTIVE

500-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

NEW - Custom reel may be available
Inventory: 9,055  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
WSON (DRV) | 6 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins WSON (DRV) | 6
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TLV755P

  • Input Voltage Range: 1.45 V to 5.5 V
  • Low IQ: 25 µA (Typical)
  • Low Dropout:
    • 238 mV (Maximum) at 500 mA (3.3 VOUT)
  • Output Accuracy: 1% (Maximum at 85°C)
  • Built-In Soft-Start With Monotonic VOUT Rise
  • Foldback Current Limit
  • Active Output Discharge
  • High PSRR: 46 dB at 100 kHz
  • Stable With a 1-µF Ceramic Output Capacitor
  • Packages:
    • 2.9-mm × 1.6-mm SOT-23-5
    • 1-mm x 1-mmX2SON-4
    • 2 mm × 2 mm WSON-6

All trademarks are the property of their respective owners.

Description for the TLV755P

The TLV755P is an ultra-small, low quiescent current, low-dropout regulator (LDO) thatsources 500 mA with good line and load transient performance. The TLV755P is optimized for a widevariety of applications by supporting an input voltage range from 1.45 V to 5.5 V. To minimize costand solution size, the device is offered in fixed output voltages ranging from 0.6 V to 5 V tosupport the lower core voltages of modern microcontrollers (MCUs). Additionally, the TLV755P has alow IQ with enable functionality to minimize standby power. This devicefeatures an internal soft-start to lower inrush current, thus providing a controlled voltage to theload and minimizing the input voltage drop during start up. When shutdown, the device activelypulls down the output to quickly discharge the outputs and ensure a known start-up state.

The TLV755P is stable with small ceramic output capacitors allowing for a small overallsolution size. A precision band-gap and error amplifier provides a typical accuracy of 1%. Alldevice versions have integrated thermal shutdown, current limit, and undervoltage lockout (UVLO).The TLV755P has an internal foldback current limit that helps reduce the thermal dissipation duringshort-circuit events.

Pricing


Qty Price (USD)
1-99 0.287
100-249 0.195
250-999 0.151
1,000+ 0.1