TLV75533PDBVR ACTIVE
500-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU, SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More TLV755P information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23 (DBV) | 5 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | SOT-23 (DBV) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the TLV755P
- Input Voltage Range: 1.45 V to 5.5 V
- Low IQ: 25 µA (Typical)
- Low Dropout:
- 238 mV (Maximum) at 500 mA (3.3 VOUT)
- Output Accuracy: 1% (Maximum at 85°C)
- Built-In Soft-Start With Monotonic VOUT Rise
- Foldback Current Limit
- Active Output Discharge
- High PSRR: 46 dB at 100 kHz
- Stable With a 1-µF Ceramic Output Capacitor
- Packages:
- 2.9-mm × 1.6-mm SOT-23-5
- 1-mm x 1-mmX2SON-4
- 2 mm × 2 mm WSON-6
All trademarks are the property of their respective owners.
Description for the TLV755P
The TLV755P is an ultra-small, low quiescent current, low-dropout regulator (LDO) thatsources 500 mA with good line and load transient performance. The TLV755P is optimized for a widevariety of applications by supporting an input voltage range from 1.45 V to 5.5 V. To minimize costand solution size, the device is offered in fixed output voltages ranging from 0.6 V to 5 V tosupport the lower core voltages of modern microcontrollers (MCUs). Additionally, the TLV755P has alow IQ with enable functionality to minimize standby power. This devicefeatures an internal soft-start to lower inrush current, thus providing a controlled voltage to theload and minimizing the input voltage drop during start up. When shutdown, the device activelypulls down the output to quickly discharge the outputs and ensure a known start-up state.
The TLV755P is stable with small ceramic output capacitors allowing for a small overallsolution size. A precision band-gap and error amplifier provides a typical accuracy of 1%. Alldevice versions have integrated thermal shutdown, current limit, and undervoltage lockout (UVLO).The TLV755P has an internal foldback current limit that helps reduce the thermal dissipation duringshort-circuit events.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.258 |
100-249 | 0.176 |
250-999 | 0.135 |
1,000+ | 0.09 |