Features for the TLV803EA29DPW-EVM
- Package: 4-pin DPW SOT-23
- Programmable reset delay
- Fixed delay
- Open-drain/push-pull output topology
- Manual reset
Description for the TLV803EA29DPW-EVM
The TLV803EA29DPW evaluation module (EVM) is designed to evaluate the performance of the TLV803E device in the DPW package, which is a 4-pin voltage supervisor and reset IC. TLV803E offers operation up to 6 V while maintaining low quiescent current, and offers fixed voltage thresholds, fixed reset time delays, and manual reset.
TLV803EA29DPWEVM supports all device output topologies, and includes a shunt to place on jumper J5 for open-drain output variant. See the TLV803E data sheet for detailed information.