text.skipToContent text.skipToNavigation

TLV810SEVM-019

Evaluation Module for TLV810S 3-Pin Voltage Supervisor with Active-High, Push-Pull Reset

$20.00

Features

  • 3-Pin SOT23 Package
  • Supply Current: 9 uA (Typical)
  • Precision Supply Voltage Monitor: 2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator with Fixed Delay Time of 200 ms
  • Pin-for-Pin Compatible with MAX810
  • Push-Pull, RESET Output
  • Temperature Range: -40 to +125 degrees C

Texas Instruments  TLV810SEVM-019

The TLV810SEVM-019 is a fully assembled and tested circuit that allows easy evaluation of TLV810S supply voltage supervisor (SVS) at a supply voltage of 3.3 V. TLV810S is an active high reset SVS. The output (reset) of the EVM will be active/high (0-V) when VDD is greater than the threshold voltage and inactive/low (equivalent to supply voltage) when VDD is less than the threshold voltage.