5-pin (DBV) package image

TLV840NAPL50DBVR ACTIVE

Low-voltage supervisor with adjustable-reset time delay and manual reset

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV840

  • Operating voltage range : 0.7 V to 6 V
  • Nano supply current : 120 nA (Typical)
  • Fixed threshold voltage (VIT-): 0.8 V to 5.4 V
    • Threshold voltages available in 100mV steps
    • High accuracy: ±0.5% (Typical)
    • Built-in hysteresis (VHYS): 5% (Typical)
  • Reset time delay (tD): capacitor-based programmable (TLV840C, TLV840M)
    • Minimum time delay: 40 µs (typical) without capacitor
  • Active-low manual reset (MR) (TLV840M)
  • Four output topologies:
    • TLV840xxDL: open-drain, active-low (RESET)
    • TLV840xxPL: push-pull, active-low (RESET)
    • TLV840xxDH: open-drain, active-high (RESET)
    • TLV840xxPH: push-pull, active-high (RESET)
  • Wide temperature range: –40°C to +125°C
  • Package: SOT23-5 (DBV)

Description for the TLV840

The TLV840 family of voltage supervisors or reset ICs can operate at high voltage levels while maintaining very low quiescent current across the whole VDD and temperature range. TLV840 offers best combination of low power consumption, high accuracy and low propagation delay (tp_HL= 30 µs typical).

Reset output signal is asserted when the voltage at VDD drops below the negative voltage threshold (VIT-). Reset signal is cleared when VDD rise above VIT- plus hysteresis (VHYS) and the reset time delay (tD) expires. Reset time delay can be programmed by connecting a capacitor between the CT pin and ground for TLV840C and TLV840M. For a minimum reset delay time the CT pin can be left floating. TLV840N does not offer a programmable delay and offers fixed reset delay timing options: 40 µs, 2 ms, 10 ms, 30 ms, 50 ms, 80 ms, 100 ms, 150 ms, 200 ms.

Additional features: Low power-on reset voltage (VPOR), built-in glitch immunity protection for VDD, built-in hysteresis, low open-drain output leakage current (Ilkg(OD)). TLV840 is a perfect voltage monitoring solution for industrial applications and battery-powered / low-power applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more