Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TLV9352
- Low offset voltage: ±350 µV
- Low offset voltage drift: ±1.5 µV/°C
- Low noise: 15 nV/√Hz at 1 kHz
- High common-mode rejection: 110 dB
- Low bias current: ±10 pA
- Rail-to-rail output
- MUX-friendly/comparator inputs
- Amplifier operates with differential inputs up to supply rail
- Amplifier can be used in open-loop or as comparator
- Wide bandwidth: 3.5-MHz GBW
- High slew rate: 20 V/µs
- Low quiescent current: 600 µA per amplifier
- Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
- Robust EMIRR performance: EMI/RFI filters on input pins
- Differential and common-mode input voltage range to supply rail
Description for the TLV9352
The TLV935x family (TLV9351, TLV9352, and TLV9354) is a family of 40-V cost-optimized operational amplifiers.
These devices offer strong DC and AC specifications, including rail-to-rail output, low offset (±350 µV, typical), low offset drift (±1.5 µV/°C, typical), and 3.5-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±60 mA), and high slew rate (20 V/µs) make the TLV935x a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV935x family of op amps is available in standard packages and is specified from –40°C to 125°C.