Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More TMCS1101 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 8 |
2,500 | LARGE T&R
|
-40 to 125 |
Package | Pins | SOIC (D) | 8 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
|
Operating temperature range (°C) | -40 to 125 |
Features for the TMCS1101
- Total error: ±0.51% typical, ±1.15% maximum, –40ºC to 85ºC
- Sensitivity error: ±0.5%
- Offset error: 9 mA
- Offset drift: 0.04 mA/ºC
- Linearityerror: 0.05%
- Lifetime and environmental drift: <±0.5%
- 3-kVRMS isolation rating
- Robust 600-V lifetime working voltage
- Bidirectional and unidirectional current sensing
- Zero drift internal reference
- Operating supply range: 3 V to 5.5 V
- Signal bandwidth: 80 kHz
- Multiple sensitivity options:
- TMCS1101A1U/B: 50mV/A
- TMCS1101A2U/B: 100mV/A
- TMCS1101A3U/B: 200mV/A
- TMCS1101A4U/B: 400mV/A
- Safety related certifications (planned)
- UL 1577 Component Recognition Program
- IEC/CB62368-1
All trademarks are the property of their respective owners.
Description for the TMCS1101
The TMCS1101 is a galvanically isolated Hall-effect current sensorcapable of dc or ac current measurement with high accuracy, excellent linearity, and temperaturestability. A low-drift, temperature-compensated signal chain provides < 1.5% full-scale error across the devicetemperature range.
The input current flows through an internal 1.8-mΩ conductor that generates a magneticfield measured by an integrated Hall-effect sensor. This structure eliminates externalconcentrators and simplifies design. Low conductor resistance minimizes power loss and thermaldissipation. Inherent galvanic insulation provides a 600-V lifetime working voltage and3-kVRMS basic isolation between the current path and circuitry. Integratedelectrical shielding enables excellent common-mode rejection and transient immunity.
The output voltage is proportional to the input current with four sensitivity options.Fixed sensitivity allows the TMCS1101 to operate from a single 3-V to 5.5-V powersupply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity isconsidered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variantsare available.
The TMCS1101 draws a maximum supply current of 6 mA, and allsensitivity options are specified over the operating temperature range of –40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.03 |
100-249 | 2.655 |
250-999 | 1.862 |
1,000+ | 1.5 |