TMDS171IRGZT
3.4 Gbps TMDS Retimer
Packaging
Package | PIN: | VQFN (RGZ) | 48 |
---|---|
Temp: | I (-40 to 85) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $5.64 |
10-24 | $5.07 |
25-99 | $4.74 |
100-249 | $4.25 |
250-499 | $3.96 |
500-749 | $3.45 |
750-999 | $2.99 |
1,000+ | $2.93 |
Features
- HDMI Input Port to Output Port with CDR Supporting up to 3.4 Gbps Data Rates
- Compatible with HDMI1.4b Electrical Parameters.
- Support for 4k2k30p and up to WUXGA 12-bit Color Depth or 1080p with Higher Refresh Rates
- Retimes Input Stream to Compensate for Random Jitter
- Adaptive Receiver Equalizer or Programmable Fixed Equalizer
- I2C and Pin Strap Programmable
- Inter-Pair Skew Compensation of 5+ Bits
- Link Debug Tools Including Eye Diagram After RX Equalizer
- Single Ended Mode ARC Support
- 48-pin 7mm x 7mm 0.5 mm Pitch VQFN Package
- Extended Commercial Temperature Support 0°C – 85°C (TMDS171)
- Industrial Temperature Support -40°C – 85°C (TMDS171I)
All trademarks are the property of their respective owners.
Texas Instruments TMDS171IRGZT
The TMDS171 is a digital video interface (DVI) or high-definition multimedia interface(HDMI) retimer. The TMDS171 supports four TMDS channels, Audio Return Channel (SPDIF_IN/ARC_OUT),Hot Plug Detect (HPD) and Digital Display Control (DDC) interfaces. The TMDS171 supports signalingrates up to 3.4 Gbps to allow for the highest resolutions of 4k2k30p 24 bits per pixel and up toWUXGA 12-bit color depth or 1080p with higher refresh rates. The TMDS171 automatically configuresitself as a re-driver at low data rate (< 1 Gbps) or as a re-timer above this data rate.
The TMDS171 supports dual power supply rails of 1.2 V on VDD and 3.3 V on VCC for activepower reduction. Several methods of power management are implemented to reduce overall powerconsumption. TMDS171 supports fixed EQ gain or adaptive EQ control byI2C or pin strap to compensate for different lengths input cable orboard traces.