text.skipToContent text.skipToNavigation

TMDS181RGZEVM

TMDS181RGZ 6 Gbps TMDS Retimer Evaluation Module

$299.00

Features

  • Plug and play design
  • Three device enable/reset options to use with the EVM
  • Local I2C Access
  • A DC Power Jack (J9) to accept a 5-V wall power adapter. Alternately, it is possible to power the EVM by connecting a USB Micro cable from J13 to a USB host and setting SW2 to position 3
  • Configuration available through jumpers

Texas Instruments  TMDS181RGZEVM

The TMDS181RGZEVM is a PCB created to help customers evaluate the TMDS181 device for video applications with HDMI interfaces.