Features for the TMDS243DC01EVM
- Provides access to all signals on AM243x EVM (TMDS243EVM) HSE connector
Description for the TMDS243DC01EVM
TMDS243DC01EVM is the high-speed expansion (HSE) evaluation module (EVM) for AM243x products. This EVM is an add-on board for the AM243x EVM (TMDS243EVM).
TMDS243DC01EVM includes a general-purpose signal breakout that provides test access to all the I/O signals included on the HSE connector from the TMDS243EVM. The breakout board has a 150-pin HSE connector and 20-pin analog-to-digital converter (ADC) connector to mate with the TMDS243EVM.