Features for the TMDS273GPEVM
- Designed to be used with AWR2243BOOST EVM
- RJ45 Ethernet port capable of 100Mb or 10Mb speeds
- Dual CAN-FD interfaces
- Onboard XDS-110 emulator
- Onboard power-measurement capabilities
Description for the TMDS273GPEVM
The AM273x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM273x functionality and develop prototypes for a variety of applications.
TMDS273GPEVM is equipped with a Sitara™ AM2732 microcontroller along with additional components to allow the user to make use of the various device interfaces including the CSI-2 RX, Ethernet, dual CAN-FD and others to easily create prototypes. Onboard current measurement capabalities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio (CCSTUDIO).