Features for the TMDS64GPEVM
- 3 RJ45 Ethernet ports capable of 1Gb or 100Mb speeds
- Real-time, low-pin count FSI interface for easy connection with C2000™ MCUs
- 1-inch display and LEDs for convenient visual outputs
- x4 Lane PCIe connector to interface one lane PCIe card
- On-board power measurement capabilities
Description for the TMDS64GPEVM
The AM64x EVM is a standalone test, development, and evaluation module (EVM) that lets developers evaluate AM64x's functionality and develop prototypes for a variety of applications.
The EVM is equipped with a Sitara™ AM6442 processor along with additional components to allow the user to make use of the various device interfaces including Industrial Ethernet, standard Ethernet, PCIe, Fast Serial Interface (FSI) and others to easily create prototypes. An on-board display makes use of AM64x's serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. On-board current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as TI's Code Composer Studio™.