Features for the TMDSCNCD280039C
Hardware Features
- Isolated on-board XDS110 USB-to-JTAG debug probe enables real-time in-system programming and debugging
- Standard 180-pin controlCARD HSEC interface
- Analog I/O, digital I/O and JTAG signals at card interface
- Find hardware files by downloading C2000Ware at boards\controlCARDs\TMDSCNCD280039C
Software features
- Free download of Code Composer Studio IDE
- Free download of C2000Ware for device drivers and example projects
- DigitalPower SDK and powerSUITE
- MotorControl SDK
Description for the TMDSCNCD280039C
TMDSCNCD280039C is a low-cost evaluation and development board for TI C2000™ MCU series of F28003x devices. It comes with a HSEC180 (180-pin high-speed edge connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD280039C, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately.