TMDSCNCD28035ISO Piccolo TMS320F28035 Isolated controlCARD angled board image

TMDSCNCD28035ISO

Piccolo TMS320F28035 Isolated controlCARD

Pricing

Qty Price
+

Features for the TMDSCNCD28035ISO

Hardware Features

  • TMDSCNCD28035ISO: TMS320F28035 DIMM100 based controlCARD
  • Small form factor
  • On-board isolated JTAG Debug Probe (Mini-USB XDS100v1)
  • Hardware files can be found by downloading  C2000Ware at boards\controlCARDs\TMDSCNCD28035ISO
  • F28x analog I/O and digital I/O to DIMM interface
  • 5V power required from DIMM interface

 

Software Features

 

Get Started

Description for the TMDSCNCD28035ISO

TMDSCNCD28035ISO is a DIMM100 controlCARD based evaluation and development tool for the F2803x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28035ISO control card requires a DIMM100 baseboard to function.

Pricing

Qty Price
+