text.skipToContent text.skipToNavigation

TMDSCNCD28069

F28069 Piccolo controlCARD

$59.00

Features

Hardware Features

  • TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
  • Small form factor
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • 5V power and JTAG debug probe required from DIMM interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069

 

Software Features

 

Get Started

Texas Instruments  TMDSCNCD28069

TMDSCNCD28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28069 control card requires a DIMM100 baseboard to function.