TMDSCNCD28343

text.skipToContent text.skipToNavigation

TMDSCNCD28343

Delfino C28343 controlCARD

$109.00

Features

  • 100 pin DIM100 form factor controlCARD, based on 256 pin C28343 package
  • Compatible with existing C2000 controlCARD tools
  • Single 5V supply for full card functionality
  • All C28343 power and support built onto the controlCARD
  • 2 on board 12-bit ADCs
  • 64KB EEPROM for non-volatile memory program storage

Texas Instruments  TMDSCNCD28343

The C28343 controlCARD allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller and is compatible with existing controlCARD tool kits. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs.