TMDSCNCD28346-168

text.skipToContent text.skipToNavigation

TMDSCNCD28346-168

Delfino C28346 DIM168 ControlCARD

$125.00

Features

  • 168 pin DIM168 form factor controlCARD
  • Based on 256 pin C28346 package
  • Single 5V supply for full card functionality
  • All C28346 power and support built onto the controlCARD
  • Access to all C28346 pins 2 128KB external RAM memories 64KB EEPROM for non-volatile memory program storage
  • Not compatible with existing C2000 controlCARD tools

Texas Instruments  TMDSCNCD28346-168

The DIM168 controlCARD allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools.