text.skipToContent text.skipToNavigation

TMDSCNCD28M36

F28M36 Concerto Control Card

$275.00

Features

  • Isolated USB JTAG Interface (XDS100v2)Micro-USB, Ethernet, and MicroSD communication interfaces
  • 180-pin DIMM Interface
  • Analog I/O, digital I/O and JTAG signals at DIMM interface
  • Single 5V power rail for full operation

Texas Instruments  TMDSCNCD28M36

The C2000 controlCARDs from Texas Instruments are ideal products for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional.

The DIMM 180 Control Cards require an adapter card - TMDSADAP180TO100 - to be compatible with existing C2000 Development Kits.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.