text.skipToContent text.skipToNavigation

TMDSCSKCC

TMS320DM36x Camera Starter Kit (CSK)

$290.00

Features

  • TMDSCSKCC 90mm x 90 mm I/O common carrier board
  •  Common carrier board can be used with TMDSCSK369, TMDSCSK388, or TMDSCSK8127 processor boards

Texas Instruments  TMDSCSKCC

The input/output (I/O) carrier board is used with the TMDSCSK369, TMDSCSK388, or TMDSCSK8127 processor boards to form a robust development platform with debug capailities for engineering lab development. The board is common and can be used across DM processor boards if desired.