TMDSDOCK28027 TMS320F28027 Experimenter Kit angled board image

TMDSDOCK28027

TMS320F28027 Experimenter Kit

Pricing

Qty Price
+

Features for the TMDSDOCK28027

Hardware Features

  • TMDSCNCD28027: TMS320F28027 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key device signals
    • Perforated area for prototyping
    • On-board XDS100v1 JTAG debug probe
    • Powered by USB cable or 5V supply
    • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28027

 

Software Features

 

Get Started

Description for the TMDSDOCK28027

TMDSDOCK28027 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2802x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Pricing

Qty Price
+