text.skipToContent text.skipToNavigation

TMDSDOCK28335

TMS320F28335 Experimenter Kit

Inventory: In stock

149.0

 

Features for the TMDSDOCK28335

Hardware Features

  • TMDSCNCD28335: TMS320F28335 DIMM100 based controlCARD
  • DIMM100 Docking Station baseboard with DIMM100 controlCARD female connector
    • XDS100v1 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
    • Header pin access to key MCU signals – including most major digital IO and analog inputs
    • Breadboard area for customizable routing/prototyping
    • Board power can be provided by the provided USB cable or a 5V barrel supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28335

Software Features

Get Started

Description for the TMDSDOCK28335

TMDSDOCK28335 is a DIMM100 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2833x series of microcontroller products. The docking station provides power to the controlCARD and has a bread-board area for prototyping.  Access to the key device signals are available using a series of header pins.