Added to Your Shopping Cart

TMDSDOCK28343
Delfino C28343 Experimenter's Kit
Features for the TMDSDOCK28343
- Docking station with access to most controlCARD pins and prototyping area
- C28343 controlCARD based on C28343 controller
- Single 5V supply for full card functionality
- All C28343 power and support built onto the controlCARD
- 2 on board 12-bit ADCs
- 64KB EEPROM for non-volatile memory program storage
- External JTAG emulator required, sold separately