Features for the TMDSDOCK28379D
Hardware Features
- TMDSCNCD28379D: TMS320F28379D HSEC180 based controlCARD
- Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
- Bread-board like baseboard with HSEC180 controlCARD female connector
- Header pin access to key MCU signals
- Breadboard area for customizable routing/prototyping
- Board power can be provided by the provided USB cable or a 5V barrel supply
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28379D
Software Features
- Free download of Code Composer Studio IDE
- Free download of C2000Ware for device drivers and example projects
- DesignDRIVE and Position Manager capable
- MathWorks Embedded Target Support
- solidThinking Embed Support
Get Started
- Install controlSUITE
- Install Code Composer Studio IDE
- Open the Quick Start guide: Delfino TMS320F28379D controlCARD R1.3
- View and run the 1-day On-Line Workshop
- View and run the Multi-day On-Line Workshop
- Ask questions on the TI C2000 e2e forum
Description for the TMDSDOCK28379D
TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device signals are available using a series of header pins.