TMDSDOCK28379D F28379D Delfino Experimenter Kit angled board image

TMDSDOCK28379D

F28379D Delfino Experimenter Kit

Pricing

Qty Price
+

Features for the TMDSDOCK28379D

Hardware Features

  • TMDSCNCD28379D: TMS320F28379D HSEC180 based controlCARD
    • Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
  • Bread-board like baseboard with HSEC180 controlCARD female connector
    • Header pin access to key MCU signals
    • Breadboard area for customizable routing/prototyping
    • Board power can be provided by the provided USB cable or a 5V barrel supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28379D

Software Features

Get Started

Description for the TMDSDOCK28379D

TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device signals are available using a series of header pins.

Pricing

Qty Price
+