Features for the TMDSDOCK28M36
- Isolated USB JTAG Interface (XDS100v2)
- Micro-USB, Ethernet, and MicroSD communication interfaces
- 180-pin DIMM Interface
- Analog I/O, digital I/O and JTAG signals at DIMM interface
- Single 5V power rail for full operation
Description for the TMDSDOCK28M36
The C2000 Experimenter Kits from Texas Instruments are ideal products for initial device exploration and testing. The Concerto H63C2 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a H63C2 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer StudioTM IDE v5 and USB cable.
All software, documentation, and hardware documents can be accessed by installing controlSUITE.