text.skipToContent text.skipToNavigation

TMDSEVM3517C

AM35x Evaluation Module (EVM) w/ Cryptography Accelerators

$399.00

Features

HardwareSoftwareConnectivity
  • AM3517 Sitara ARM Processor with cryptography hardware accelerators
  • 256MB DDR2
  • TPS65023 Power management IC
  • 4.3 WQVGA LCD panel with 4-wire resistive touchscreen
  • Wireless (WiFi/BT) connectivity via WL1271
  • Linux EZ SDK
  • Android SDK
  • 10/100 Ethernet MAC (1)
  • UART (1)
  • WiFi/BT (1)
  • SD/MMC (1)
  • USB2.0 OTG/HOST (1/1)
  • Audio in/out
  • JTAG
  • CAN Controller (1)

Having Issues?
Step 1Step 2Step 3
EZ 1-2-3 Design CompanionsAM35x E2E ForumRMA

Texas Instruments  TMDSEVM3517C

The AM35x Evaluation Module (EVM) enables developers to immediately start evaluating AM35x processors (AM3505, AM3517) and begin building industrial applications such as single board computers, data terminals, point of sale/service, digital signage and numerous other products requiring high performance.

The EVM now features the new AM3517 device with dedicated cryptography hardware accelerators that increase encryption performance without utilizing valuable ARM headroom, optimizing secure protocols such as SSL, SSH, WPA Supplicant, WPS, OCF-Linux among others.