text.skipToContent text.skipToNavigation

TMDSEVM437X

AM437x Evaluation Module

$599.00

Features

HardwareSoftwareConnectivity
  • AM437x ARM Cortex-A9 Processor
  • 2GB DDR3
  • TPS65218 Power management IC
  • 7 capacitive touch screen LCD
  • 2 camera modules
  • On board NAND and eMMC memory
  • Connector for Wilink8
  • Processor SDK (Linux and TI-RTOS)
  • Gigabit Ethernet (1)
  • UART (1)
  • Micro SD/MMC (1)
  • USB2.0 OTG/HOST (1/1)
  • Audio in/out
  • JTAG
  • CAN (2)
  • HDMI (1)



Texas Instruments  TMDSEVM437X

AM437x Secure Boot Evaluation Module (EVM)

The AM437x high secure/secure boot evaluation module (EVM) enables developers to evaluate secure boot functionality including signing and encryption on high secure AM437x devices.

This is a socketed EVM that includes one high secure AM437x device which includes a TI development key that can be used for evaluation of secure boot KeyWriter Software/Tools evaluation and verification of production key programming.

Please note that the TI development key should not be used for production. Developers can replace the high secure AM437x device in the socket on the EVM. These sockets provide flexibility for developers to evaluate key programming sequence on any AM437x device.

Fill out a request for a secure boot NDA, to get more information about  secure boot, to purchase a high secure EVM, and to obtain SEC-DEV software. Please note: secure boot NDA with Texas Instruments is required.