TMDSEVM437X <p>AM437x high security evaluation module</p> angled board image

TMDSEVM437X

AM437x high security evaluation module

Pricing

Qty Price
+

Features for the TMDSEVM437X

  • Hardware
    • AM437x Arm® Cortex-A9 processor
    • 2GB DDR3
    • TPS65218 power management IC
    • 7" capacitive touch screen LCD
    • 2 camera modules
    • On board NAND and eMMC memory
    • Connector for WiLink™ 8 solutions
  • Software
    • Processor SDK (Linux and TI-RTOS)
  • Connectivity
    • Gigabit Ethernet (1)
    • UART (1)
    • Micro SD/MMC (1)
    • USB2.0 OTG/HOST (1/1)
    • Audio in/out
    • JTAG
    • CAN (2)
    • HDMI (1)

Description for the TMDSEVM437X

The AM437x Evaluation Module (EVM), TMDXEVM437X, enables developers to immediately start evaluating the AM437x processor family (AM4372, AM4376,AM4377, AM4378) and begin building applications and accelerate development for HMI, industrial and networking applications. The TMDSEVM437X development platform is based on the Arm Cortex-A9 processor that is integrated with options such as gigabit Ethernet, DDR3, 2 camera modules and a 7" capacitive touch screen LCD.

Pricing

Qty Price
+